IESNA:LM-63-2002
[TEST]P956567
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21894
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2398.5 2619.7 2860.3 3115.9 3337 3522.3 3662.8 3745 3758.5 3718.1
3676.3 3673.3 3698.7 3754 3884 4208.3 5013.8 6222.7 7300.2 8128.1
8764.7 9365.5 9908 10417.6 10759.8 10266.6 8310.4 5813.3 4020 2703.4
1140.2 361.6 171.9 74.7 23.9 0 0
2398.5 2624.2 2878.2 3124.8 3347.5 3532.8 3682.2 3764.4 3776.4 3740.5
3694.2 3692.7 3712.1 3768.9 3901.9 4156 4849.4 6028.5 7230 8087.8
8749.8 9416.3 9925.9 10425 10794.2 10475.8 8664.6 6186.9 4212.8 2803.5
1213.5 393 200.3 88.2 31.4 0 0
2398.5 2621.2 2867.8 3105.4 3317.6 3493.9 3629.9 3715.1 3724.1 3692.7
3658.3 3652.3 3673.3 3730.1 3857.1 4094.7 4658.1 5720.6 6916.1 7845.7
8533.1 9256.4 9942.3 10571.5 11103.5 11255.9 10036.5 7809.8 5269.3 3422.2
1584.1 624.7 351.2 194.3 89.7 29.9 0
2398.5 2603.3 2831.9 3059.1 3250.4 3413.2 3543.3 3610.5 3632.9 3619.5
3594.1 3591.1 3609 3635.9 3710.6 3861.6 4118.6 4710.4 5720.6 6880.3
7911.4 8869.3 9846.7 10767.3 11647.5 12334.9 12799.7 12837 12033 9546.3
5364.9 1920.3 771.1 412.5 189.8 43.3 0
2398.5 2573.4 2775.1 2982.9 3163.7 3317.6 3440.1 3522.3 3559.7 3568.7
3567.2 3576.1 3601.5 3625.4 3673.3 3782.4 3973.6 4262.1 4801.6 5713.1
6904.2 8175.9 9455.2 10786.7 11885.1 12922.2 13939.9 15077.1 15963.3 15311.8
12113.7 6672.6 2625.7 1174.6 496.1 50.8 0
2398.5 2556.9 2734.8 2914.1 3078.5 3229.4 3352 3447.6 3499.9 3537.3
3564.2 3607.5 3673.3 3725.6 3774.9 3852.6 4018.5 4284.5 4691 5188.6
5922.4 6883.3 7977.2 9151.8 10363.8 11707.2 13207.6 14969.5 17396.5 18838.6
17235.1 12955.1 7046.2 2513.6 624.7 35.9 0
2398.5 2548 2722.8 2903.6 3063.5 3214.5 3344.5 3438.6 3495.4 3531.3
3568.7 3612 3674.8 3730.1 3788.3 3875 4036.4 4297.9 4707.4 5234.9
5938.8 6880.3 7948.8 9099.5 10335.4 11693.8 13227.1 15081.6 17393.5 18751.9
17000.5 12707 7011.8 2564.4 617.2 40.3 0
2398.5 2518.1 2661.6 2818.5 2969.4 3115.9 3247.4 3357.9 3437.2 3498.4
3562.7 3640.4 3725.6 3797.3 3867.5 3967.7 4129.1 4378.6 4749.2 5254.4
5897 6683 7626 8712.4 9940.8 11323.2 12832.5 14462.9 16465.5 17995.7
15903.6 9931.9 4505.7 1533.3 364.6 31.4 0
2398.5 2498.7 2606.3 2730.3 2864.8 3000.8 3135.3 3253.3 3360.9 3455.1
3553.7 3647.9 3737.5 3816.7 3906.4 4036.4 4223.2 4511.6 4945 5536.8
6319.9 7253.9 8337.3 9520.9 10725.4 11992.7 13294.3 14676.6 16051.5 16514.8
14673.6 9834.7 4230.7 1268.8 511.1 142 0
2398.5 2464.3 2542 2631.7 2743.7 2866.3 2985.8 3109.9 3223.5 3338.5
3455.1 3561.2 3650.9 3746.5 3848.1 3969.2 4157.5 4459.3 4925.6 5605.5
6490.2 7510.9 8603.3 9710.7 10813.6 11920.9 13061.2 14153.6 14651.2 13702.3
10789.7 5412.8 1461.5 554.4 301.9 83.7 0
2398.5 2428.4 2467.3 2530 2613.7 2704.9 2814 2920.1 3035.2 3142.8
3268.3 3389.3 3508.9 3634.4 3764.4 3919.8 4133.5 4465.3 4964.4 5710.2
6689 7850.2 8971 9936.4 10771.7 11562.3 12204.9 12357.3 11580.2 9461.1
5902.9 2157.9 433.4 133 46.3 16.4 0
2398.5 2410.5 2426.9 2474.7 2543.5 2619.7 2710.9 2805 2906.6 3015.7
3132.3 3251.8 3383.4 3517.9 3667.3 3846.6 4081.2 4426.5 4910.6 5574.2
6463.3 7494.5 8440.4 9029.2 9299.7 9349.1 9148.8 8515.2 7354 5638.4
3319.1 1129.8 257 73.2 20.9 9 0
2398.5 2386.6 2388.1 2413.5 2459.8 2516.6 2585.3 2658.6 2731.8 2800.5
2876.7 2947 3029.2 3108.4 3195.1 3299.7 3453.6 3695.7 4078.3 4635.7
5351.5 6077.8 6578.4 6648.6 6248.1 5503.9 4439.9 3117.3 1776.9 813
348.2 131.5 49.3 19.4 9 1.5 0
2398.5 2344.7 2313.4 2295.4 2280.5 2253.6 2207.2 2134 2036.9 1921.8
1790.3 1651.3 1512.3 1388.3 1292.7 1222.4 1171.6 1152.2 1252.3 1484
1741 1951.7 1939.7 1599 1120.8 747.2 517.1 360.2 240.6 149.4
94.1 59.8 29.9 12 3 0 0
2398.5 2305.9 2234.1 2144.5 2016 1856.1 1667.8 1457.1 1232.9 1013.2
853.3 769.6 751.7 759.2 784.6 807 824.9 826.4 807 766.6
721.8 677 629.1 576.8 508.1 422.9 330.3 237.6 177.8 130
83.7 49.3 19.4 7.5 3 0 0
2398.5 2271.5 2143 1971.1 1735 1476.5 1206 966.9 829.4 783.1
759.2 738.2 721.8 705.4 696.4 690.4 682.9 666.5 630.6 578.3
526 473.7 422.9 364.6 306.4 255.5 218.2 185.3 146.5 100.1
50.8 25.4 12 4.5 0 0 0
2398.5 2237.1 2056.3 1781.3 1476.5 1167.1 923.5 830.9 804 781.6
759.2 736.7 714.3 691.9 659 621.7 578.3 527.5 472.2 418.4
367.6 322.8 286.9 258.5 231.6 206.2 179.3 142 97.1 65.8
43.3 23.9 10.5 4.5 0 0 0
2398.5 2216.2 1969.6 1648.3 1286.7 981.8 857.8 832.4 808.5 783.1
762.2 736.7 709.8 677 635.1 582.8 526 467.8 406.5 346.7
297.4 266 243.6 222.7 200.3 177.8 152.4 121 95.6 76.2
55.3 35.9 12 1.5 0 0 0
2398.5 2186.3 1886 1504.9 1131.3 910.1 860.8 836.9 813 787.6
765.1 741.2 712.8 674 621.7 566.4 499.1 431.9 358.7 306.4
272 251.1 234.6 216.7 197.3 173.4 143.5 118.1 98.6 77.7
56.8 35.9 10.5 0 0 0 0
2398.5 2183.3 1859.1 1449.6 1071.5 901.1 869.7 844.3 818.9 795
771.1 744.2 715.8 674 623.2 555.9 479.7 403.5 340.7 292.9
263 243.6 225.7 206.2 183.8 155.4 124 103.1 83.7 64.3
43.3 23.9 6 0 0 0 0
2398.5 2183.3 1839.6 1419.7 1046.1 901.1 875.7 850.3 821.9 795
771.1 745.7 717.3 680 632.1 566.4 485.7 405 336.2 285.4
255.5 237.6 219.7 198.8 173.4 137.5 106.1 88.2 71.7 53.8
34.4 13.4 1.5 0 0 0 0
2398.5 2190.8 1848.6 1424.2 1046.1 901.1 875.7 850.3 823.4 798
772.6 747.2 720.3 684.4 636.6 563.4 482.7 399 330.3 280.9
254.1 236.1 216.7 197.3 170.4 128.5 100.1 83.7 65.8 47.8
29.9 10.5 0 0 0 0 0
